??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23160.0035 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23160. - Clamps, DIN 6316 with goose-neck
Bill of material
23160.0035 Clamp
BESTNR
Ref. No.
23160.0035
B1
33.0 mm
L
315 mm
A
50 mm
B2
80 mm
B3
40 mm
C
40 mm
E1
91 mm
E2
100 mm
H
100 mm
SCHRM
For screws, metric
M 30
SCHRZ
For screws, inch
1 1/4"
G
Weight
9000 g
Embedded user actions